Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mounting features (rear) | B | [2-bolt B] SAE flange series 101-2 |
| Auxiliary port size & location | D | .750-16 UNF-2B SAE o-ring port - left (C1)& right (C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | No charge pump |
| Code title | AAE | 40.6 cm3/r [2.48 in3/r] servo controlled variable displacement pump (front tandem) |
| Control assembly | ME | Manual control, high gain, no additional features (+/-17 active control shaft rotation) |
| Control servo orifice S1S2 | 0 | No control servo orifice |
| Control supply orifice (P) | 0 | No control supply orifice |
| CPRV setting & routing | 0 | No charge pump |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| DRAIN PORT SIZE & LOCATION | 1 | .750-16 UNF-2B SAE o-ring port - left (D1)& right (D2) sides, left side plugged, thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | R | Righthand rotation (CW) |
| Main ports size & location | 7 | 1.0625-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AAERABB00D17YY0ME0000CD000D | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output shaft | B | 41 tooth 48/96 external, diameter 22.22 [.875] accepts shaft extension 24.4 [.96] |
| Output torque lbf-in2 | 2170.9 | |
| Output torque Nm | 245.3 | |
| Paint | CD | Blue primer per spec 209-13CD |
| Product height in | 9.080 | |
| Product height mm | 230.632 | |
| Product length in | 11.240 | |
| Product length mm | 285.496 | |
| Product width in | 8.020 | |
| Relief valve setting port A | Y | 379.2 bar [5500 lbf/in2] |
| Relief valve setting port B | Y | 379.2 bar [5500 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | 00 | No special features |
| Working pressure bar | 379 | |
| Working pressure psi | 5500 |