Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | A | Bypass valve |
| Aux mount features (rear) | C | [2-bolt A] SAE flange series 82-2, with cover plate |
| Auxiliary port size & location | C | .750-16 UNF-2B SAE o-ring port - left (C1) & right (C2) sides (housing), right side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| Code title | AAF | 40.6 cm3/r [2.48 in3/r] servo controlled variable displacement pump (rear tandem) |
| Control assembly | EC | Electronic proportional control 12 volt DC without electronic driver |
| Control servo orifice S1 & S2 | 0 | No control supply orifice |
| Control supply orifice (P) | F | Dia 1.32 [.052] |
| CPRV setting & routing | 3 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| DRAIN PORT SIZE & LOCATION | 1 | .750-16 UNF-2B SAE o-ring port - left (D1) & right location (D2) sides, left side plugged, thru drain into rear auxiliary flange(D3) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | B | 41 tooth 48/96 ext, dia 22.22 [.875], shaft ext 24.4 [.96] |
| Input shaft rotation | R | Right hand rotation (cw) |
| Main ports size & location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AAFRBAC23C12HHAEC0F000A000D | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output shaft | A | 9 tooth 16/32 internal dia 15.88 [.625], accepts shaft ext 31.8 [1.25] |
| Output torque lbf-in2 | 1184.1 | |
| Output torque Nm | 133.8 | |
| Paint | 0A | Primer per spec 209-13A |
| Product height in | 8.530 | |
| Product height mm | 216.662 | |
| Product length in | 12.390 | |
| Product length mm | 314.706 | |
| Product width in | 12.060 | |
| Relief valve setting port A | H | 206.8 bar [3000 lbf/in2] |
| Relief valve setting port B | H | 206.8 bar [3000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | 00 | No special features |
| Working pressure bar | 207 | |
| Working pressure psi | 3000 |