Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | D | Bypass valve with cross hole |
| Aux mounting features rear | A | [2-BOLT A] SAE flange series 82-2 |
| Aux port size and location | B | .750-16 UNF-2B SAE o-ring port - right (C2) side(housing) |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | 0 | No charge pump |
| Code title | ACG | 49.2 cm3/r [3.00 in3/r] servo controlled variabledisplacement pump |
| Control assembly | MA | Manual control, wide band neutral, neutral lockout switch |
| Control servo orf S1 and S2 | A | Diameter 0.71 [.028] |
| Control supply orifice P | C | Diameter 0.91 [.036] |
| CPRV setting and routing | 0 | No charge pump |
| Design Code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | 3 | Thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 46.8 | |
| Flow rate lpm | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 1 | 1.3125-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACGRAHA00B31TTDMA0CAF0BBS0D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | H | 35 tooth 48/96 external, diameter 19 [.750], to be used with spacer to accept shaft extension 24.4 [.96] |
| Output torque lbf-in2 | 2387.3 | |
| Output torque Nm | 269.7 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.380 | |
| Product height mm | 212.852 | |
| Product length in | 10.930 | |
| Product length mm | 277.622 | |
| Product width in | 8.530 | |
| Relief vlv set for main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief vlv set for main port B | T | 344.7 bar [5000 lbf/in2] |
| Special control options | F | Control lever with mounting hole diameter 10.31[.406], located 26.9 [1.06] from shaft centerline |
| Special Features | BS | Left hand neutral adjustment; polyacrylate drive shaft seal |
| Working pressure bar | 345 | |
| Working pressure PSI | 5000 |