Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
72400-RTL-04
PUMP-VAR DISP, 72400PV49 CW
72400-RTL-04
Where to buy
Export PDF
Tools
Add to comparison
72400-RTL-04
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.380
Product height mm
212.852
Product length in
11.240
Product length mm
285.496
Product width in
8.020