Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | A | Bypass valve |
| Aux mounting features rear | A | [2-BOLT A] SAE flange series 82-2 |
| Aux port size and location | F | .4375-20 UNF-2B SAE o-ring port – right (C2) side (housing) |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| CODE TITLE | AAD | 40.6 cm3/r [2.48 in3/r] servo controlled variabledisplacement pump |
| Control assembly | MN | Manual control (24T 80/160P), wide band neutral, neutral lockout switch |
| Control servo orf S1 and S2 | H | Diameter 0.53 [.021] |
| Control supply orifice P | C | Diameter 0.91 [.036] |
| CPRV setting and routing | 3 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | A | 1.0625-12 UN-2B SAE o-ring port – right (D2) side; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 7 | Toro (customer part number stamped on unit) |
| Input shaft | C | 13 tooth 16/32 external, diameter 21.81 [.858], shaft extension 41.1 [1.62] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 1 | 1.3125-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AADRCFA23FA1NNAMN0CHN0BBP7D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | F | 11 tooth 16/32 internal, diameter 19.33 [.761] accepts shaft extension 31.8 [1.25] |
| Output torque lbf-in2 | 1578.8 | |
| Output torque NM | 178.4 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 9.510 | |
| Product height mm | 241.554 | |
| Product length in | 12.440 | |
| Product length mm | 315.976 | |
| Product width in | 8.530 | |
| Relief vlv set for main port A | N | 275.8 bar [4000 lbf/in2] |
| Relief vlv set for main port B | N | 275.8 bar [4000 lbf/in2] |
| Special control options | N | Control lever with mounting hole diameter 10.31[.406], located 31.8 [1.25] from shaft centerline |
| Special features | BP | Left hand neutral adjustment; customer specific valve plate & diagnostic ports 2X .4375-20 UNF-2B SAE o-ring ports (endcoverplugged);polyacrylate drive shaft seal |
| Working pressure bar | 276 | |
| Working pressure PSI | 4000 |