Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | A | Bypass valve |
| Aux mounting features rear | A | [2-BOLT A] SAE flange series 82-2 |
| Aux port size and location | A | .750-16 UNF-2B SAE o-ring port - left (C1) side (housing) |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| Code title | AAD | 40.6 cm3/r [2.48 in3/r] servo controlled variabledisplacement pump |
| Control assembly | EN | Electronic proportional control 12 volt DC without electronic driver with deutsch connector |
| Control servo orf S1 and S2 | C | Diameter 0.91 [.036] |
| Control supply orifice P | C | Diameter 0.91 [.036] |
| CPRV setting and routing | 5 | 20.68-22.41 bar [300-325 lbf/in2] relieved to case |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | 4 | .750-16 UNF-2B SAE o-ring port - left (D1) & right (D2) sides, both side plugged; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AADRAFA25A42TTAEN0CC00BAF0D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | F | 11 tooth 16/32 internal, diameter 19.33 [.761] accepts shaft extension 31.8 [1.25] |
| Output torque lbf-in2 | 1973.5 | |
| Output torque Nm | 223.0 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.530 | |
| Product height mm | 216.662 | |
| Product length in | 12.630 | |
| Product length mm | 320.802 | |
| Product width in | 12.060 | |
| Relief vlv set for main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief vlv set for main port B | T | 344.7 bar [5000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | AF | Diagnostic ports 2X .5625-18 UNF-2B SAE o-ring ports (backplate) |
| Working pressure bar | 345 | |
| Working pressure psi | 5000 |
