Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 8.530 |
| Product height mm | 216.662 |
| Product length in | 12.630 |
| Product length mm | 320.802 |
| Product width in | 12.060 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
