Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount features (rear) | C | [2-bolt A] SAE flange series 82-2, with cover plate |
| Auxiliary port size & location | D | .750-16 UNF-2B SAE o-ring port - left (C1) & right (C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| Code title | ACJ | 49.2 cm3/r [3.00 in3/r] servo controlled variable displacement pump (rear tandem) |
| Control assembly | EC | Electronic proportional control 12 volt DC without electronic driver |
| Control servo orifice S1 & S2 | 0 | No control supply orifice |
| Control supply orifice (P) | C | Dia 0.91 [.036] |
| CPRV setting & routing | 5 | 20.68-22.41 bar [300-325 lbf/in2] relieved to case |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| DRAIN PORT SIZE & LOCATION | S | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, right & left sides plugged, thru drain into front mount (D4) |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | B | 41 tooth 48/96 ext, dia 22.22 [.875], shaft ext 24.4 [.96] |
| Input shaft rotation | R | Right hand rotation (cw) |
| Main ports size & location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACJRBAC25DS2NN0EC0C000ABB0D | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output shaft | A | 9 tooth 16/32 internal dia 15.88 [.625], accepts shaft ext 31.8 [1.25] |
| Output torque lbf-in2 | 1909.9 | |
| Output torque Nm | 215.8 | |
| Paint | 0A | Primer per spec 209-13A |
| Product height in | 8.530 | |
| Product height mm | 216.662 | |
| Product length in | 11.780 | |
| Product length mm | 299.212 | |
| Product width in | 12.060 | |
| Relief valve setting port A | N | 275.8 bar [4000 lbf/in2] |
| Relief valve setting port B | N | 275.8 bar [4000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | BB | Adjustable servo stop, both sides |
| Working pressure bar | 276 | |
| Working pressure psi | 4000 |