Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
72400SE565
PUMP-VAR DISP, 72400PV49
72400SE565
Tools
Add to comparison
Add to comparison
72400SE565
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.790
Product height mm
223.266
Product length in
12.250
Product length mm
311.150
Product width in
7.420