PUMP-VAR DISP, 72400PV41-product-details

PUMP-VAR DISP, 72400PV41

72400SE575


Tools

Product specifications

Characteristic
Value
CertificationsABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG
CompliancesEN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S
Fitting angle shape 1Straight
Fitting angle shape 2Straight
Fitting end size 1Size 06
Fitting end size 2Size 06
Fitting HexFitting(s) to have metric nut hex and/or nipple hex
Fitting MaterialDura-Kote Zinc Plated Steel
Fitting SeriesTTC - through the cover
Fittings end type 1JIS Male 30°
Fittings end type 2JIS Male 30°
HA Certificate of complianceNone
HA Length UOMMetric mm
HA PackagingStandard Packaging
Hose SeriesGH781 Series
Hose sizeSize 06
Legacy fitting part number 1JIS Male 30°, Straight, Dura-Kote Zinc Plated Steel
Legacy fitting part number 2JIS Male 30°, Straight, Dura-Kote Zinc Plated Steel
Overall length IN11.8
Overall length MM300
Thread size 1G 3/8
Thread size 2G 3/8