Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
78461-LBK-04
Tandem Pump Assy
78461-LBK-04
Where to buy
Export PDF
Tools
Add to comparison
78461-LBK-04
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.600
Product height mm
218.440
Product length in
22.680
Product length mm
576.072
Product width in
8.020