Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
78461-RAF-04
TandemPump Assy(Twn 2.48in3/rVarDisPump)
78461-RAF-04
Tools
Add to comparison
Add to comparison
78461-RAF-04
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.360
Product height mm
186.944
Product length in
22.060
Product length mm
560.324
Product width in
8.430