Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
78461-RDU-04
2.48 SERVO TANDEM
78461-RDU-04
Where to buy
Export PDF
Tools
Add to comparison
78461-RDU-04
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.620
Product height mm
244.348
Product length in
25.470
Product length mm
646.938
Product width in
8.940