Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
78461-REH-04
TANDEM SERVO PUMP ASSY
78461-REH-04
Tools
Add to comparison
Add to comparison
78461-REH-04
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
11.012
Product height mm
279.705
Product length in
8.734
Product length mm
221.844
Product width in
6.260