S90 75cm3 Pump NFPE

PUMP-VAR DISPL CW 90PV075

11060439

Model code: 90R075-MA-1-BB-60-D-3-C7-L-EC-GBA-42-42-18


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION33
G: ENDCAP PORTS OSK TEMP6060
H: CHARGING SYSTEM OSK TEMPLL
J: AUXILARY MOUNT PAD OSK TEMPBBBB
K: CHARGE PRESS SETT OSK TEMP1818
L: INPUT SHAFT OSK TEMPC7C7
M: CONTROLS OSK TEMPMAMA
N: FILTRATION OSK TEMPDD
P: HIGH PRES REGUL OSK TEMP11
SERIES 90 PUMP TYPE OSK TEMP90R075Std on top-drive gear side
Size/Dimensions0,01
T: CONTROL ORIFICES OSK TEMPEC
W: SPEC HARDWARE FEAT OSK TEMPGBAGBA
Y: HIGH PRESS SETT A OSK TEMP4242
Z: HIGH PRESS SETT B OSK TEMP4242

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm