Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90L130_G_ENDCAP_TEMP | 80 | |
| S90L130_J_AUX_MOUNT_PAD_TEMP | CD | |
| S90L130_PRODUCT_TEMP | 90L250 | |
| S90L130_W_SPEC_HARDWARE_TEMP | NNN | |
| S90P130_F_DISPL_LIMITER_TEMP | A | |
| S90P130_H_CHARGING_SYSTEM_TEMP | K | |
| S90P130_K_CHARGE_PRES_SET_TEMP | 24 | |
| S90P130_L_SHAFT_TEMP | C8 | |
| S90P130_M_CONTROL_TEMP | KA | |
| S90P130_N_FILTRATION_TEMP | S | |
| S90P130_P_PRESS_REGULATIO_TEMP | 2 | |
| S90P130_T_CONTROL_ORIFICE_TEMP | K3 | |
| S90P130_Y_HIGH_PRES_SET_A_TEMP | 30 | |
| S90P130_Z_HIGH_PRES_SET_B_TEMP | 30 | |
| Size/Dimensions | 0,01 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |