Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | H | H:34 cc/rev |
| J: AUXILARY MOUNTING PAD | BC | BC:SAE-B,13 teeth |
| K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
| L: INPUT SHAFT | F1 | F1:spline,13 teeth,8/16 |
| M: CONTROLS | MB | MB:MDC,2 pole,bpp |
| N: FILTRATION | R | R:remote filter |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| Product height in | 9.570 | |
| Product height mm | 243.078 | |
| Product length in | 9.570 | |
| Product length mm | 243.078 | |
| Product width in | 0.380 | |
| Product width mm | 9.652 | |
| Series | DBB | DBB |
| SERIES 90 PUMP TYPE | 90R130 | 90R130 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:CP15+0,5 |
| Y: HIGH PRESSURE SETTING A | 42 | 42:420bar |
| Z: HIGH PRESSURE SETTING B | 42 | 42:420bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
