S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CCW 90PV075

701992-S

Model code: 90L075-KA-5-NN-60-S-3-C7-E-03-GBA-29-29-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L075Series 90 75cc/rev counter-clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A29290 Bar
Z: HIGH PRESSURE SETTING B29290 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm