S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CCW 90PV075

80000557

Model code: 90L075-KA-5-NN-80-S-3-S1-E-03-FAP-20-20-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L075Series 90 75cc/rev counter-clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESFAPCP30 +4.3 VALVE PLATE, NESTED SPRING
Y: HIGH PRESSURE SETTING A20200 Bar
Z: HIGH PRESSURE SETTING B20200 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm