S90 75cm3 Pump

PUMP-VAR-DISPL CW 90PV075

80000744

Model code: 90R075-FK-5-BB-80-P-7-S1-E-B6-GME-45-45-30


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION7No Limiters, special spring on side 1
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADBBSAE-BB, flat cover with 15 teeth coupling
K: CHARGE PRESSURE SETTING3030 Bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSFKNFPE, 12V AMP mini connector, displacement control without feedback link
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICESB6NFPE (P) none (TA) none (TB) none (A) none (B) none
W: SPECIAL HARDWARE FEATURESGMECP15+1,5° valve plate, integrated control
Y: HIGH PRESSURE SETTING A45450 Bar
Z: HIGH PRESSURE SETTING B45450 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm