PUMP-VAR-DISPL CW 90PV180-product-details

PUMP-VAR-DISPL CW 90PV180

80001295

Model code: 90R180-MA-5-NN-80-S-C-C8-J-C5-NNN-35-35-22


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATIONCNo Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMJ47 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2222 Bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLSMAMDC, standard
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R180Series 90 180cc/rev, clockwise rotation
T: CONTROL ORIFICESC5MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none
W: SPECIAL HARDWARE FEATURESNNNCP15 +0.5, NESTED SPRING
Y: HIGH PRESSURE SETTING A35350 Bar
Z: HIGH PRESSURE SETTING B35350 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm