PUMP-VAR DISPL, CW 90PV055-product-details

PUMP-VAR DISPL, CW 90PV055

80003497

Model code: 90-R-055-DD-1-NN-60-P-4-S1-C-GB-GBA-35-35-20


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: END CAP PORTS60side ports
H: CHARGE PUMPC14 cc/rev
J: AUXILIARY MOUNTING PADNNno auxiliary mounting pad
K: CHARGE PRESSURE SETTING2020 Bar
K: CHARGE PRS RELIEF2020 Bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLDD3 positon F-N-R solenoid control ( 24 V , DC ),DIN connector
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement05555 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
T: CONTROL ORIFICESGBFNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A35Port A = 350 Bar / 5070 PSI
Y: HIGH PRS SETTING PORT A35Port A = 350 Bar / 5070 PSI
Z: HIGH PRESSURE SETTING B35Port B = 350 Bar / 5070 PSI
Z: HIGH PRS SETTING PORT B35Port B = 350 Bar / 5070 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm