PUMP-VAR-DISPL CW 90PV100-product-details

PUMP-VAR-DISPL CW 90PV100

80005149

Model code: 90R100-KA-5-BB-60-R-3-C7-F-03-GBA-26-26-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADBBSAE-BB, flat cover with 15 teeth coupling
J: AUXILIARY MOUNTING PADBBSAE-BB, flat cover with 15 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R100Series 90 100cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A26260 Bar
Z: HIGH PRESSURE SETTING B26260 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm