PUMP-VAR-DISPL CCW 90PV100-product-details

PUMP-VAR-DISPL CCW 90PV100

83002608

Model code: 90L100-DC-5-NN-60-S-3-C7-E-GB-GBA-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSDC3 positon F-N-R solenoid control ( 12 V , DC ), DIN connector
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L100Series 90 100cc/rev counter-clockwise rotation
T: CONTROL ORIFICESGBFNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm