S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CW 90PV075

83002915

Model code: 90-R-075-DD-1-AB-60-S-3-S1-D-GB-GBA-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS60side ports
H: CHARGE PUMPD17 cc/rev
J: AUXILIARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLDD3 positon F-N-R solenoid control ( 24 V , DC ),DIN connector
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICESGBFNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42Port A = 420 Bar / 6090 PSI
Y: HIGH PRS SETTING PORT A42Port A = 420 Bar / 6090 PSI
Z: HIGH PRESSURE SETTING B42Port B = 420 Bar / 6090 PSI
Z: HIGH PRS SETTING PORT B42Port B = 420 Bar / 6090 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm