S90 130cm3 Pump BF

PUMP-VAR-DISPL CCW 90PV130

83003108

Model code: 90L130-KA-5-BC-80-L-3-F1-F-03-GBA-35-35-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTF113T 8/16 Pitch
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONL pressure integral (long filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L130Series 90 130cc/rev counter-clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A35350 Bar
Z: HIGH PRESSURE SETTING B35350 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm