S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CW 90PV075

83003149

Model code: 90R075-MA-5-BB-80-R-3-C6-E-C5-GBA-42-42-26


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
H: CHARGING SYSTEME20 cc/rev
J: AUXILARY MOUNTING PADBBSAE-BB, flat cover with 15 teeth coupling
K: CHARGE PRESSURE SETTING2626 Bar
L: INPUT SHAFTC621T 16/32 Pitch
M: CONTROLSMAMDC, standard
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICESC5MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm