Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: END CAP PORTS | 60 | side ports |
H: CHARGE PUMP | L | External charge w/ relief |
J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
K: CHARGE PRS RELIEF | 24 | 24 bar |
L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
M: CONTROL | KT | deutsch connector, standard porting, dual coil ( 14 - 85 mA) |
N: FILTRATION | D | suction ( for use with external charge pump) |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
T: CONTROL ORIFICES | 00 | MDC (P) none (TA) none* (TB) none* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 45 | Port A = 450 Bar / 6530 PSI |
Y: HIGH PRS SETTING PORT A | 45 | Port A = 450 Bar / 6530 PSI |
Z: HIGH PRESSURE SETTING B | 45 | Port B = 450 Bar / 6530 PSI |
Z: HIGH PRS SETTING PORT B | 45 | Port B = 450 Bar / 6530 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |