PUMP-VAR-DISPL CW 90PV100-product-details

PUMP-VAR-DISPL CW 90PV100

83006608

Model code: 90R100-KA-5-AG-60-L-3-C7-S-03-GBA-42-42-18


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGING SYSTEMSexternal charge pump with internal charge pressure relief valve , no charge pump shaft, charge supply through suction port possible
J: AUXILARY MOUNTING PADAGSAE-A with special 9 teeth coupling , no charge pump shaft
J: AUXILIARY MOUNTING PADAGSAE-A with special 9 teeth coupling , no charge pump shaft
K: CHARGE PRESSURE SETTING1818 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONL pressure integral (long filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R100Series 90 100cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm