S90 75cm3 Pump

PUMP-VAR-DISPL CW 90PV075

83009397

Model code: 90R075-KA-5-BC-80-P-4-S1-D-03-GBA-38-38-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGE PUMPD17 cc/rev
H: CHARGING SYSTEMD17 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A38380 Bar
Z: HIGH PRESSURE SETTING B38380 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm