PUMP-VAR-DISPL CW 90PV250-product-details

PUMP-VAR-DISPL CW 90PV250

83009642

Model code: 90R250-KA-5-BB-80-S-4-C8-K-04-NNN-38-38-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMK65 cc/rev
J: AUXILARY MOUNTING PADBBSAE-BB, flat cover with 15 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R250Series 90 250cc/rev, clockwise rotation
T: CONTROL ORIFICES04EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESNNNCP15 +1.5 VALVE PLATE, NESTED SPRING
Y: HIGH PRESSURE SETTING A38380 Bar
Z: HIGH PRESSURE SETTING B38380 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm