PUMP-VAR-DISPL CCW 90PV180-product-details

PUMP-VAR-DISPL CCW 90PV180

83009777

Model code: 90L180-KA-5-NN-80-S-C-C8-J-03-NNN-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATIONCNo Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMJ47 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L180Series 90 180cc/rev counter-clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESNNNCP15 +0.5, NESTED SPRING
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm