S90 130cm3 Pump BF

PUMP-VAR-DISPL CCW 90PV130

83009864

Model code: 90L130-KA-2-DJ-80-S-3-C8-H-33-GBA-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMH34 cc/rev
J: AUXILARY MOUNTING PADDJSAE-D without coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC827T 16/32 Pitch
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION2Port A & B: high pressure relief only, up to 450 bar settings
SERIES 90 PUMP TYPE90L130Series 90 130cc/rev counter-clockwise rotation
T: CONTROL ORIFICES33NONE
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm