S90 130cm3 Pump BF

PUMP-VAR-DISPL CW 90PV130

83010179

Model code: 90R130-MA-5-DE-80-L-3-F1-F-C5-GBA-26-26-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADDESAE-D with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTF113T 8/16 Pitch
M: CONTROLMAMDC, standard
M: CONTROLSMAMDC, standard
N: FILTRATIONL pressure integral (long filter)
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R130Series 90 130cc/rev, clockwise rotation
T: CONTROL ORIFICESC5MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A26260 Bar
Z: HIGH PRESSURE SETTING B26260 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm