PUMP-VAR-DISPL CCW 90PV100-product-details

PUMP-VAR-DISPL CCW 90PV100

83010692

Model code: 90L100-KA-5-AB-80-S-4-C7-F-04-GBA-32-32-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTC723T 16/32 Pitch
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90L100Series 90 100cc/rev counter-clockwise rotation
T: CONTROL ORIFICES04EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A32320 Bar
Z: HIGH PRESSURE SETTING B32320 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm