PUMP-VAR-DISPL CW 90PV180-product-details

PUMP-VAR-DISPL CW 90PV180

83010858

Model code: 90R180-KN-5-NN-80-T-C-F1-J-03-FAC-29-29-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATIONCNo Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMJ47 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTF113T 8/16 Pitch
M: CONTROLSKNms-connector, standard porting, single coil ( 4 - 20 mA)
N: FILTRATIONTremote pressure filtration
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R180Series 90 180cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESFACCP15 +1.5 VALVE PLATE, NESTED SPRING
Y: HIGH PRESSURE SETTING A29290 Bar
Z: HIGH PRESSURE SETTING B29290 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm