PUMP-VAR-DISPL CW 90PV100-product-details

PUMP-VAR-DISPL CW 90PV100

83011277

Model code: 90R100-HF-5-NN-80-R-4-S1-F-02-GBA-20-20-30


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
J: AUXILIARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING3030 Bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSHFHDC, standard porting, 3,0 - 11 BAR (44 - 160 PSI)
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R100Series 90 100cc/rev, clockwise rotation
T: CONTROL ORIFICES02MDC (P) 0,66 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A20200 Bar
Z: HIGH PRESSURE SETTING B20200 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm