S90 75cm3 Pump

PUMP-VAR DISPL, CW 90PV075

83021942

Model code: 90-R-075-KN-1-NN-80-R-4-T1-D-03-GBA-21-21-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: END CAP PORTS80twin ports
H: CHARGE PUMPD17 cc/rev
J: AUXILIARY MOUNTING PADNNno auxiliary mounting pad
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONST1tapered shaft diameter = 34,925 MM ( 1,375 IN )
M: CONTROLKNms-connector, standard porting, single coil ( 4 - 20 mA)
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A21Port A = 210 Bar / 3045 PSI
Y: HIGH PRS SETTING PORT A21Port A = 210 Bar / 3045 PSI
Z: HIGH PRESSURE SETTING B21Port B = 210 Bar / 3045 PSI
Z: HIGH PRS SETTING PORT B21Port B = 210 Bar / 3045 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm