S90 130cm3 Pump BF

PUMP-VAR-DISPL CW 90PV130

83028103

Model code: 90R130-MA-1-NN-80-R-4-F1-F-03-GBA-23-23-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMF26 cc/rev
J: AUXILARY MOUNTING PADNNNO AUXILARY MOUNTING PAD
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTF113T 8/16 Pitch
M: CONTROLMAMDC, standard
M: CONTROLSMAMDC, standard
N: FILTRATIONRRemote filtration
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R130Series 90 130cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A23230 Bar
Z: HIGH PRESSURE SETTING B23230 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm