S90 130cm3 Pump BF

PUMP-VAR-DISPL CW 90PV130

83028676

Model code: 90R130-KA-1-AB-80-L-3-F1-H-03-GBA-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS80twin ports
H: CHARGING SYSTEMH34 cc/rev
J: AUXILARY MOUNTING PADABSAE-A with 9 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTF113T 8/16 Pitch
M: CONTROLKAms-connector, standard porting, dual coil ( 14 - 85 mA)
M: CONTROLSKAms-connector, standard porting, dual coil ( 14 - 85 mA)
N: FILTRATIONL pressure integral (long filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R130Series 90 130cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42420 Bar
Z: HIGH PRESSURE SETTING B42420 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm