Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | D | 17 cc/rev |
| J: AUXILIARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | C7 | splined shaft , 23 teeth, pitch = 16 / 32 |
| M: CONTROL | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
| N: FILTRATION | P | pressure integral (short filter) |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
| T: CONTROL ORIFICES | 02 | MDC (P) 0,66 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 42 | Port A = 420 Bar / 6090 PSI |
| Y: HIGH PRS SETTING PORT A | 42 | Port A = 420 Bar / 6090 PSI |
| Z: HIGH PRESSURE SETTING B | 42 | Port B = 420 Bar / 6090 PSI |
| Z: HIGH PRS SETTING PORT B | 42 | Port B = 420 Bar / 6090 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
