Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: END CAP PORTS | 80 | twin ports |
| H: CHARGE PUMP | D | 17 cc/rev |
| J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
| M: CONTROL | DC | 3 positon F-N-R solenoid control ( 12 V , DC ), DIN connector |
| N: FILTRATION | L | pressure integral (long filter) |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | GB | FNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 20 | Port A = 200 Bar / 2900 PSI |
| Y: HIGH PRS SETTING PORT A | 20 | Port A = 200 Bar / 2900 PSI |
| Z: HIGH PRESSURE SETTING B | 20 | Port B = 200 Bar / 2900 PSI |
| Z: HIGH PRS SETTING PORT B | 20 | Port B = 200 Bar / 2900 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
