Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | F | 26 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROL | HF | HDC, standard porting, 3,0 - 11 BAR (44 - 160 PSI) |
| M: CONTROLS | HF | HDC, standard porting, 3,0 - 11 BAR (44 - 160 PSI) |
| N: FILTRATION | R | Remote filtration |
| P: HIGH PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 29 | 290 Bar |
| Z: HIGH PRESSURE SETTING B | 14 | 140 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
