Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGE PUMP | D | 17 cc/rev |
| H: CHARGING SYSTEM | D | 17 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | S1 | 14T 12/24 Pitch; splined shaft |
| M: CONTROLS | HF | HDC, standard porting, 3,0 - 11 BAR (44 - 160 PSI) |
| N: FILTRATION | L | pressure integral (long filter) |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
| Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
