Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | M | Limitation Both Sides |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | H | 34 cc/rev |
| J: AUXILARY MOUNTING PAD | EG | SAE-E with 27 teeth coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
| M: CONTROLS | HF | HDC, standard porting, 3,0 - 11 BAR (44 - 160 PSI) |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R180 | Series 90 180cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |