Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGE PUMP | D | 17 cc/rev |
| H: CHARGING SYSTEM | D | 17 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
| M: CONTROLS | HS | HDC, porting 6 - 18 BAR (88 - 264 PSI) |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | P | Port A & B: low overshoot PL, 420 to 520 bar settings |
| SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 04 | EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 45 | 450 Bar |
| Z: HIGH PRESSURE SETTING B | 45 | 450 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
