Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
| G: ENDCAP PORTS | 60 | side ports |
| H: CHARGE PUMP | E | 20 cc/rev |
| H: CHARGING SYSTEM | E | 20 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
| M: CONTROLS | FH | NFPE, 24V with AMP mini connector, displacement control without feedback link |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FAD | CP15 +0.5 VALVE PLATE, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
