Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | E | 20 cc/rev |
| J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 28 | 28 bar |
| K: CHARGE PRS RELIEF | 28 | 28 bar |
| L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
| M: CONTROL | MA | standard control-MDC |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
| T: CONTROL ORIFICES | 05 | MDC (P) 1,37 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 26 | Port A = 260 Bar / 3770 PSI |
| Y: HIGH PRS SETTING PORT A | 26 | Port A = 260 Bar / 3770 PSI |
| Z: HIGH PRESSURE SETTING B | 26 | Port B = 260 Bar / 3770 PSI |
| Z: HIGH PRS SETTING PORT B | 26 | Port B = 260 Bar / 3770 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
