Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | C | 14 cc/rev |
| J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | C6 | splined shaft , 21 teeth, pitch = 16 / 32 |
| M: CONTROL | MA | standard control-MDC |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | C5 | MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 40 | Port A = 400 Bar / 5800 PSI |
| Y: HIGH PRS SETTING PORT A | 40 | Port A = 400 Bar / 5800 PSI |
| Z: HIGH PRESSURE SETTING B | 40 | Port B = 400 Bar / 5800 PSI |
| Z: HIGH PRS SETTING PORT B | 40 | Port B = 400 Bar / 5800 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |