PUMP-VAR DISPL, CCW 90PV100-product-details

PUMP-VAR DISPL, CCW 90PV100

83052427

Model code: 90-L-100-KP-1-CD-80-P-3-F1-F-00-GBA-42-42-24


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS80twin ports
H: CHARGE PUMPF26 cc/rev
J: AUXILIARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSF1splined shaft , 13 teeth, pitch = 8 / 16
M: CONTROLKPweather-pack connector,standard. porting, dual coil (14 - 85 mA)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement100100 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationLCounter-clockwise (Left hand) Rotation
T: CONTROL ORIFICES00MDC (P) none (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A42Port A = 420 Bar / 6090 PSI
Y: HIGH PRS SETTING PORT A42Port A = 420 Bar / 6090 PSI
Z: HIGH PRESSURE SETTING B42Port B = 420 Bar / 6090 PSI
Z: HIGH PRS SETTING PORT B42Port B = 420 Bar / 6090 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm